Active and preferred
RoHS Compliant
Lead-free

BTS70020-1ESP

The BTS70020-1ESP is a Smart High-Side Power Switch, providing protection functions and diagnosis.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTS70020-1ESP
BTS70020-1ESP
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Current Limit range
    102 A to 135 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    23.2 A
  • IL (Short Circuit Current)
    141 A
  • Load Current
    23.2 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage max
    28 V
  • Recommended Operating Voltage min
    3.1 V
  • toff (Turn OFF time) max
    220 µs
  • ton (Turn ON time) max
    210 µs
  • Undervoltage Recovery Delay
    No
OPN
BTS700201ESPXUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTS70020-1ESP is a Smart High-Side Power Switch, providing protection functions and diagnosis. The product has a Capacitive Load Switching mode implemented to charge capacitive loads and to reduce current peaks during switch on of capacitors.

Features

  • High-Side Switch with Diagnosis&Embedded
  • Part of PROFET™+2 12V Family
  • Capacitive Load Switching mode
  • Reverse ON for Reverse Polarity
  • Switch ON capability (Inverse ON)
  • Green Product (RoHS compliant)
  • FeaturesAbsolute and dynamic temperature
  • Overcurrent Protection with Latch Trip
  • Undervoltage shutdown
  • External Component Overvoltage Protect
  • Proportional Load Current Sense
  • Open Load in ON and OFF state

Diagrams

BTS70020-1ESP
BTS70020-1ESP
BTS70020-1ESP BTS70020-1ESP BTS70020-1ESP

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }